TPS61165EVM-283
TPS61165EVM-283 评估模块
TPS61165EVM-283
概述
The TPS61165EVM-283 facilitates evaluation of the TPS61165 High Brightness White LED Driver. With its 40 V rated integrated switch FET, the TPS61165 is a boost converter to driver up to 10 LEDs in series. The boost converter runs at 1.2 Hz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allow for the use of small external components.
特性
- 3 V to 18 V input voltage range
- 38 V Open LED protection for 10 LEDs
- 200 mV reference voltage with 2% accuracy
- 1.2 A switch FET with 1.2 MHz switching frequency
- Flexible Digital and PWM brightness control
- Built-in soft start
汽车 LED 驱动器
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS61165EVM-283 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS61165EVM-283 (Rev. D) | 2013年 6月 13日 | ||||
EVM 用户指南 | TPS61165EVM-283 Errata (Rev. A) | 2008年 9月 5日 |