TPS61045EVM-231
TPS61045 评估模块
TPS61045EVM-231
概述
The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM may be modified to supply higher or lower output voltages.
AC/DC & DC/DC converters (integrated FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS61045EVM-231: Adjustable LCD Boost Converter EVM | 2003年 1月 22日 | |||
证书 | TPS61045EVM-231 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS61045 Digitally Adjustable Boost Converter 数据表 (Rev. C) | PDF | HTML | 2014年 12月 5日 |