TPS61022EVM-034
TPS61022RWU 评估模块
TPS61022EVM-034
概述
TPS61022 is an 8-A boost converter with ultra low input voltage. It features 0.5-V to 5.5-V input voltage range, 2.2-V to 5.5-V adjustable output voltage and up to 8A input current capability. It also feature special MODE pin to enable or disable the power save mode.
The TPS61022EVM-034 is the evaluation module for the TPS61022 with output voltage setting to 5-V.
特性
- Input voltage range: 0.5 V to 5.5 V
- Output voltage setting range: 2.2 V to 5.5 V
- IOUT > 2 A at VOUT = 5 V when VIN > 1.8 V
- < 30-µA quiescent current from VOUT
- Pin selectable power save mode or forced PWM mode
升压转换器(集成开关)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS61022EVM-034 Evaluation Module | 2019年 1月 14日 | |||
证书 | TPS61022EVM-034 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |