TPS60140EVM-144
2 节电池,5.0V,最小 100mA 三倍电压充电泵 EVM
TPS60140EVM-144
概述
The TPS60140EVM-144 is an evaluation tool for the regulated voltage tripler charge pump TPS60140. The package includes a tested evalutation module (EVM), an EVM user's guide (SLVU023) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. The TPS60140/1 datasheet is also included, but please make sure that you download the latest version from the TI internet.
特性
- Input voltage: 1.8 V to 3.6 V (typical supply range of two NiCd, NiMH or Alkaline battery cells)
- Output voltage: 5 V +/- 4 %
- Maximum output current: 150 mA
With a few changes it can also be used to evaluate the TPS60141.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPS6014x Charge Pump Evaluation Module User's Guide | 2000年 3月 2日 | |||
证书 | TPS60140EVM-144 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS6014x Low Power DC-DC Converter Regulated 5-V, 100-mA Charge Pump Voltage Tripler 数据表 (Rev. A) | PDF | HTML | 2015年 11月 24日 |