TPS546A24AEVM-1PH
2.95V 至 18V、10A 同步降压评估模块
TPS546A24AEVM-1PH
概述
The TPS546A24AEVM-1PH is an evaluation module (EVM) for the TPS546A24A 10-A buck converter. The TPS546A24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 18-V supply. The device allows programming and monitoring through the PMBus interface.
特性
- 1.2-V output at 10 A
- Selectable internal compensation
- PMBus programmable switching frequency from 225 kHz to 1.5 MHz
- PMBus telemetry of VIN, VOUT, IOUT, and internal die temperature
- Adaptive Voltage Scaling (AVS) and margining via PMB
- Differential Remote Sense with Internal FB divider for <1% total VOUT error from -40ºC to +150ºC TJ
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | TPS546A24A SWIFT™ 降压转换器评估模块用户指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 11月 4日 | |
证书 | TPS546A24AEVM-1PH EU Declaration of Conformity (DoC) | 2020年 7月 30日 |