TPS54678EVM-155
TPS54678 评估模块
TPS54678EVM-155
概述
The Texas Instruments TPS54678EVM-155 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54678 2.95V to 6V Output, 2MHz Synchronous Step-Down Switcher.
特性
- UCD3138LLCEVM-028 LLC Resonant Half-Bridge DC/DC Converter Board
- UCD3138CC64EVM-030 Control Card pre-programmed with LLC Resonant Half-bridge DC/DC Converter
- USB Interface Adapter EVM (part number USB-to-GPIO)
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54678EVM-155 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | TPS54678EVM-155 6-A, SWIFT™ Regulator Evaluation Module | 2012年 6月 13日 |