TPS54626EVM-608
具有 Eco-mode 的 TPS54626 同步降压转换器评估模块
TPS54626EVM-608
概述
The Texas Instruments TPS54626EVM-608 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54626 Synchronous Step-Down Converter with Eco-mode. The EVM is a nominal 4.5 V to 18 V input, 1.05 V output synchronous buck converter with integrated FETs capable of sourcing up to 6.5 A output current. The TPS54626 features DCAP2 control with 650 KHz switching frequency, Eco-mode for light load efficiency, adjustable slow start, enable control, power good, and start up into pre-bias voltages.
特性
- Synchronous Buck Converter
- Fixed Switching Frequency
- Adjustable Slow Start
- DCAP2 Control
- Integrated FETs
- Eco-mode
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | TPS54626 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 8月 23日 | |||
证书 | TPS54626EVM-608 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |