TPS54560EVM-515
TPS54560 降压 DC-DC 转换器评估模块
TPS54560EVM-515
概述
The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.
特性
- 4.5 V to 60 V Input Supply Voltage
- Integrated 90-mΩ High Side N-Channel MOSFET
- 146 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS54560EVM-515 — TPS54560 降压 DC-DC 转换器评估模块
TI.com 上无现货
计算工具
SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool
SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool
版本: 01.00.00.0E
发布日期: 06 一月 2015
产品
AC/DC & DC/DC converters (integrated FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc452 or www.ti.com.cn/lit/xx/slvc452e/slvc452e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC452. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54560EVM-515 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | Evaluation Module for the TPS54560 Step-Down Converter | 2013年 2月 1日 |