TPS54540-Q1EVM-593
TPS54540-Q1EVM-593 符合汽车应用要求的降压转换器,7V 至 42V 输入
TPS54540-Q1EVM-593
概述
The TPS54540-Q1EVM-593 is a fully assembled and tested circuit for evaluating the automotive qualified TPS54540-Q1 step-down converter. The TPS54540-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 5A. Additional input filtering is used for reducing conducted emissions.
特性
- 4.5 V to 42 V Input Supply Voltage
- Integrated 90-mΩ High Side N-Channel MOSFET
- 146 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS54540-Q1EVM-593 — TPS54540-Q1EVM-593 符合汽车应用要求的降压转换器,7V 至 42V 输入
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54540-Q1EVM-593 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | Evaluation Module for the TPS54540-Q1 Step-Down Converter | 2013年 9月 24日 |