TPS54526EVM-608

TPS54526 评估模块

TPS54526EVM-608

立即订购

概述

The TPS54526EVM-608 evaluation module (EVM) helps designers evaluate the performance of the TPS54526 Synchronous Step-Down Converter with D-CAP2™ Mode and Auto-Skip Eco-Mode. The EVM is a single, synchronous buck converter providing a 1.05 V output at 5.5 A from a 4.5-V to 18-V input. Terminal blocks are provided for input and output. Additional test points and jumper locations are also provided. The EVM may be modified to provide different output voltages.

特性
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650kHz Switching Frequency
  • Cycle by Cycle Over Current Limit
  • Power Good output
  • Auto-Skip Eco-Mode for high efficiency at Light load
AC/DC & DC/DC converters (integrated FET)
TPS54526 具有 Eco-Mode™ 的 4.5V 至 18V 输入、5.5A 同步降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS54526EVM-608 — TPS54526 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
EVM 用户指南 TPS54526 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 8月 26日
证书 TPS54526EVM-608 EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频