TPS54356EVM-058
具有固定 3.3V 输出电压、3A、4.5-20V 输入电压的 DC/DC 转换器
TPS54356EVM-058
概述
Recommended tool:
TPS54320 is the recommended alternative to the TPS5435X devices. Please refer to the TPS54320EVM for new device evaluation.
The TPS54356EVM-058 evaluation module allows the designer to evaluate the internally compensated TPS54356 DC/DC converter optimized for low parts count. The inductor and capacitors selected allow a wide 6-18 V input and up to 3 A. The output voltage is fixed to 3.3 V and can be easily adjusted for other DSP and FPGA core voltages by changing the IC on the circuit board with another fixed voltage option. This particular design incorporates an optional low-side MOSFET (instead of a diode) to provide high efficiency synchronous rectification while switching at 500 kHz.
特性
- Internal compensation for fewer external components
- 90% efficiency
- Uses optional low-side MOSFET for high efficiency synchronous rectification
- Aluminum Electrolytic input and output capacitors
- Supported by SWIFT Designer software tool for quick and easy design
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS54356EVM-058 — 具有固定 3.3V 输出电压、3A、4.5-20V 输入电压的 DC/DC 转换器
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS54356EVM-058 3-Amp, Swift Regulator EVM | 2004年 5月 11日 | |||
证书 | TPS54356EVM-058 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS54352/3/4/5/6/7: 4.5-V to 20-V Input, 3-A Output Synchronous PWM Switcher 数据表 (Rev. A) | 2004年 10月 27日 |