TPS54314EVM
3A、输入电压为 3V 至 6V、输出电压固定为 1.8V 的 DC/DC 转换器
TPS54314EVM
概述
Recommended tool:
TPS54318 is the recommended alternative to the TPS5431X devices. Please refer to the TPS54318EVM for new device evaluation.
The TPS54314EVM kit allows the designer to evaluate the TPS54314 synchronous buck DC/DC converter with integrated 3 A MOSFETs. The input voltage range is 3-6 V and the output voltage is 1.8 V. Other voltages are possible by replacing the IC with another fixed output version of the TPS5431x family. The TPS5431x is ideal for regulating the voltage in point of load applications from a 3.3 V or 5 V rail for high current DSPs, FPGAs, ASICs and microcontrollers.
Please see the TPS54314EVM User's Guide document (SLLU036) for more information on module specifications and modification.
特性
- Internal compensation for quick design
- Oversized inductor pad for easy component modification
- Only 6 external components
- Less than 1 square inch of board space
- 2 % regulation accuracy
- Supported by SWIFT Designer software tool
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS54314EVM — 3A、输入电压为 3V 至 6V、输出电压固定为 1.8V 的 DC/DC 转换器
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54314EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS5431x 3-V to 6-V Input, 3-A Output Synchronous Buck PWM Switcher With Integrated FETs (SWIFT™) 数据表 (Rev. C) | PDF | HTML | 2015年 1月 15日 | |||
用户指南 | TPS54314 3-A Internally Compensated DC/DC Converter EVM (Rev. A) | 2002年 11月 8日 |