TPS54010EVM-067
具有可调节输出电压评估模块的 14A、2.2 至 4.0V 输入 DC/DC 转换器
TPS54010EVM-067
概述
The TPS54010EVM-067 kit allows the designer to evaluate the 14-A TPS54010 synchronous buck DC/DC converter with integrated power MOSFETs. The input voltage range is 3.0 V to 3.6 V and the power stage input is 2.2 V to 4.0 V. The output voltage is adjustable down to 0.9 V (module preset to 1.5 V). Other voltages are possible by changing a resistor divider. The TPS54010 is ideal for regulating the voltage in point of load application from a 2.5/3.3 V bus for high current DSPs, FPGAs, ASICs, and microcontrollers.
特性
- Separate supply and power stage input voltage terminals
- External compensation for design flexibility
- Greater than 90% efficiency
- 1% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
Kitting List
Populated EVM Board
Test Procedure
Test Setup
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS54010EVM-067 — 具有可调节输出电压评估模块的 14A、2.2 至 4.0V 输入 DC/DC 转换器
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS54010EVM-067 14- Amp, SWIFT Regulator EVM | 2004年 7月 26日 | |||
证书 | TPS54010EVM-067 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |