TPS43350EVM
TPS43350EVM 评估模块
TPS43350EVM
概述
The Texas Instruments TPS43350EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS43350 Low Iq, Dual Synchronous Buck Controller.
特性
- Two Synchronous Buck Controllers
- Input Range up to 40V, (transients up to 60V)
- Low Power Mode Iq: 30uA (one Buck on), 35uA (two Bucks on)
- Low Shutdown Current Ish < 4uA
- Programmable frequency and External Synchronization Range: 150kHz to 600kHz
- Separate Enable Inputs (ENA, ENB)
- Selectable Forced Continuous Mode or Automatic Low Power Mode at Light Loads
- Out-of-Phase Switching between Buck Channels
- Peak Gate Drive Current 1.5 A
- Thermally Enhanced Package - 38-Pin HTSSOP (DAP) with PowerPad
- Qualified for Automotive
APPLICATIONS
- Automotive Infotainment, Navigation and Instrument Cluster Systems
- Industrial/Automotive Multi-Rail DC Power Distribution Systems Electronic Control
多通道 IC (PMIC)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS43350EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS4335x-Q1 Low IQ, Dual Synchronous Buck Controller 数据表 (Rev. E) | PDF | HTML | 2016年 3月 1日 | |||
数据表 | TPS4335x -Q1 低 IQ,双同步降压稳压器 数据表 (Rev. D) | 最新英语版本 (Rev.E) | PDF | HTML | 2013年 8月 9日 | ||
EVM 用户指南 | TPS4335xEVM User Guide | 2011年 6月 16日 |