TPS43000EVM-001
带 TPS43000 PWM 的 1 MHz、3.3V 高效同步降压转换器
TPS43000EVM-001
概述
The TPS43000EVM-001 is designed to help evaluate the TPS43000 full-featured controller. The TPS43000 is designed to drive a pair of external MOSFET's (N or P) and can be used with a wide range of output voltages and power levels. It can be widely used in networking equipment, servers, PDA's, cellular phones, and telecommunication applications. The datasheet describes the functionalities of the controller in more detail.
AC/DC & DC/DC controllers (external FET)
立即订购并开发
评估板
TPS43000EVM-001 — 带 TPS43000 PWM 的 1 MHz、3.3V 高效同步降压转换器
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | 1-MHz, 3.3-V High Efficiency Synchronous Buck Converter | 2002年 6月 14日 | |||
证书 | TPS43000EVM-001 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Multimode High-Frequency PWM Controller 数据表 | 2001年 5月 9日 |