TPS40090EVM-001
TPS40090EVM-001 评估模块
TPS40090EVM-001
概述
The TPS40090EVM−001 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and UCC27222 predictive gate driver to step down a 12-V input to 1.5-V at 420 kHz. The output current is 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current balancing. Phase currents are sensed by the voltage drop across the DC resistance (DCR) of inductors. Other features include a single voltage operation, true differential output voltage sense, user programmable current limit, capacitor-programmable soft-start and a power good indicator. Device operation is specified in the TPS40090 datasheet.
特性
- EVM demonstrates Four-Phase Operation
- 12V Operating Range
- TPS40090 part features:
- Programmable Switching Frequency Up to 1-MHz/Phase
- Current Mode Control With Forced Current Sharing(1)
- 1% Internal 0.7-V Reference
- Resistive Divider Set Output Voltage
- True Remote Sensing Differential Amplifier
- Resistive or DCR Current Sensing
- Current Sense Fault Protection
- Programmable Load Line
- Compatible with UCC37222 Predictive Gate Drive Technology Drivers
- 24-Pin Space-Saving TSSOP Package
AC/DC & DC/DC controllers (external FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPS40090 Multi-Phase Buck Converter Steps Down from 12-V to 1.5 V at 100 A (Rev. A) | 2003年 12月 11日 | |||
证书 | TPS40090EVM-001 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 4-Channel MultiPhase DC/DC Controller with Tri-State 数据表 (Rev. B) | 2006年 5月 12日 |