TPS40009EVM-001

TPS40009EVM-001 评估模块

TPS40009EVM-001

立即订购

概述

The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI's proprietary Predictive Gate Drive™ technology to wring maximum efficiency from step-down converters. This controller provides a bootstrap charging circuit to allow the use of an N-channel MOSFET as the topside buck switch to reduce conduction losses and increase silicon device utilization. Predictive Gate Drive™ technology controls the delay from main switch turn-off to synchronous rectifier turn-on and also the delay from rectifier turn-off to main switch turn-on. This allows minimization of the losses in the MOSFET body diodes by reducing conduction and reverse recovery time. This user's guide provides details on a 5-A buck converter that converts 3.3 V down to a 1.2-V level using the TPS40009 controller, with less than one square inch board area.

特性
  • VIN = 3.0 V to 3.6 V
  • VOUT = 1.2 V ± 3%
  • 0 A IOUT < 5 A
  • Efficiency > 90% with a load of 2 A
  • Output voltage ripple < 2% VOUT
  • Physical size < 1 square inch circuit area
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40009 2.25V-5.5V、600kHz、灌电流/拉电流、预偏置、同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS40009EVM-001 — TPS40009EVM-001 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 Using the TPS40009EVM-001 2004年 3月 3日
证书 TPS40009EVM-001 EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 LOW INPUT BUCK CONTROLLER, TPS40007/9 数据表 (Rev. B) 2005年 2月 8日

相关设计资源

硬件开发

评估板
TPS40007EVM-001 TPS40007EVM-001 评估模块

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频