TPS2051BEVM
TPS2051B 评估模块
TPS2051BEVM
概述
TheTPS2051BEVM provides a means for the user to evaluate quickly the functionality and electrical performance of the TPS2051B. All inputs and outputs are brought out to test points for control and monitoring. Allpassive components are included on the EVM for device operation. The input pin should be connected to an external supply; the output should be connected to a load.
USB 电源开关和充电端口控制器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
数据表 | TPS20xxB 限流、配电开关 数据表 (Rev. N) | PDF | HTML | 英语版 (Rev.N) | PDF | HTML | 2023年 7月 27日 | |
证书 | TPS2051BEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS2041B/51B EVM Power-Distribution Switch (Rev. A) | 2007年 6月 1日 |