TPS2020EVM-290
TPS2020 评估模块
TPS2020EVM-290
概述
The TPS2020EVM-290 is an evaluation module for the Texas Instruments family of single-channel, current limited, power distribution switches. These EVMs operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.
USB 电源开关和充电端口控制器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS2020EVM-290 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | Single Channel Power-Distribution Switch EVM (Rev. B) | 2007年 12月 17日 | ||||
数据表 | TPS2020/21/22/23/24 - Power-Distribution Switches 数据表 (Rev. C) | 2007年 9月 24日 |