TPD1S514-3EVM
TPD3S514-1EVM:USB 充电器,VBUS_CON 引脚带过压、电涌和 ESD 保护
TPD1S514-3EVM
概述
Texas Instrument’s TPD1S514-3 evaluation module helps designers evaluate the operation and performance of the TPD1S514-3 device. The TPD1S514-3 is a single-chip solution for a USB connector’s VBUS line protection. The bi-directional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over-voltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over-voltage protection up to 30V. After the EN pin toggles low, the TPD1S514-3 waits 21 ms before turning ON the nFET through a startup delay. VBUS_POWER pin indicates the nFET is completely turned ON.
特性
- Provides over voltage, surge and ESD protection for a 12V USB bus.
- For protecting a 5V USB bus see TPD1S514-1EVM
- For protecting a 9V USB bus see TPD1S514-2EVM
- Includes 2 TPD1S514-3’s for evaluation
- Includes a USB 2.0 throughput channel
- Includes Kelvin connections for accurate measurements across the device nFET.
- TPD1S514-3EVM Evaluation Module
应用特定端口保护 IC
立即订购并开发
评估板
TPD1S514-3EVM — TPD1S514-3EVM USB 充电器、过压、浪涌和 ESD 保护评估模块
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPD1S514-3EVM User’s Guide | 2014年 7月 24日 | |||
数据表 | 适用于 VBUS 引脚的 TPD1S514x 系列 USB 充电器过压、浪涌和 ESD 保护 数据表 (Rev. F) | PDF | HTML | 英语版 (Rev.F) | PDF | HTML | 2019年 8月 6日 | |
证书 | TPD1S514-3EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPD1S514 VBUS 引脚具有过压、浪涌和静电放电 (ESD) 保护的 USB 充电器 数据表 (Rev. B) | PDF | HTML | 最新英语版本 (Rev.F) | PDF | HTML | 2014年 11月 30日 |