TPA6011A4EVM

TPA6011A4 评估模块 (EVM)

TPA6011A4EVM

立即订购

概述

The TPA6011A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 3-ohm speakers.

Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality. To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

特性
  • Advanced DC Volume Control
  • Fade Mode
  • Maximum Volume Setting for SE Mode
  • Adjustable SE Volume Control Referenced to BTL Volume Control
  • 2-W Into 3-ohm Speakers
  • Stereo Input MUX
  • Differential Inputs
扬声器放大器
TPA6011A4 具有直流音量控制和立体声耳机驱动器的 3W、立体声、AB 类音频放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPA6011A4EVM — TPA6011A4 评估模块 (EVM)

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

设计文件

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 TPA6011A4EVM - User Guide 2002年 2月 22日
证书 TPA6011A4EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频