TPA2100P1EVM
TPA2100P1 评估模块 (EVM)
TPA2100P1EVM
概述
The TPA2100P1 is a mono Class-D amplifier with built-in 10 V boost converter designed for piezo and ceramic speakers. The TPA2100P1 drives up to 19 VPP mono bridge-tied-load (BTL) from a 2.5-V power supply at less 1% total harmonic distortion plus noise (THD+N). The TPA2100P1 is available in a WCSP package. All components are lead-free.
压电式扬声器驱动器/接收器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPA2100P1EVM - User Guide (Rev. A) | 2009年 12月 16日 | |||
证书 | TPA2100P1EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 19-Vpp Mono Class-D Audio Amplifier for Piezo/Ceramic Speakers 数据表 | 2008年 12月 5日 |