TPA2012D2EVM

TPA2012D2 评估模块 (EVM)

TPA2012D2EVM

立即订购

概述

The TPA2012D2 EVM is a Pb-free, highly-efficient, filter-free stereo audio power amplifier evaluation module. It consists of the TI TPA2012D2 1.65 W low-voltage stereo Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit board are Pb free. Additionally, no lead is used in the manufacturing or assembly of the module. It is ideal for small battery operated electronics including wireless or cellular handsets and personal digital assistants (PDAs).

特性
  • Includes a 2 mm x 2 mm NanoFree™ WSCP IC
  • Independent Shutdown Control for Each Channel
  • 1.65 W Output Power Into 4 Ohms at 5 V, BTL
  • Wide Supply Voltage Range (2.5 V to 5.5 V)
  • Internal depop and quick start-up circuitry
  • Internal thermal and short-circuit protection
  • Module gain is set at 5 V/V
  • Completely Pb Free
扬声器放大器
TPA2012D2 具有可选增益的 2.1W 立体声、模拟输入 D 级音频放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPA2012D2EVM — TPA2012D2 评估模块 (EVM)

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 TPA2012D2EVM - User Guide (Rev. A) 2005年 4月 7日
证书 TPA2012D2EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 TPA2012D2 2.1-W/Channel Stereo Filter-Free Class-D Audio Power Amplifier 数据表 (Rev. F) PDF | HTML 2017年 3月 14日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频