TPA0233EVM
TPA0233 评估模块
TPA0233EVM
概述
The TPA0233 is a 2-W mono or stereo audio power amplifier designed to drive a 4 Ohm speaker or stereo headphones. The mono signal is created by summing the left and right inputs. The TPA0233 can switch between a mono speaker and stereo headphones on-the-fly, making it ideal for small notebook computers, PDAs and personally internet audio players.
特性
- 2 W momo speaker output
- Stereo headphone output
- Wide operating voltage...3 V to 5.5 V
- Shutdown control...1 µA
- Ultra-small MSOP PowerPAD package
扬声器放大器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPA0233EVM - User Guide | 2000年 11月 7日 | |||
证书 | TPA0233EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 2-W Mono Audio Power Amplifier with Headphone Drive 数据表 (Rev. D) | 2002年 10月 4日 |