TPA0213EVM
TPA0213 评估模块
TPA0213EVM
概述
The TPA0213 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4 Ohm impedance. The amplifier can be reconfigured on-the-fly to drive two stereo single-ended (SE) signals into head phones. This makes the device ideal for use in small notebook computers, PDAs, Digital Personal Audio players - anyplace a mono speaker and stereo head phones are required.
特性
- Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
- 2 W Into 4 Ohm From 5-V Supply
- 0.6 W Into 4 Ohm From 3-V Supply
- Stereo Head Phone Drive
- Separate Inputs for the Mono (BTL) Signal, and Stereo (SE) Left/Right Signals
- Wide Power Supply Compatibility 2.5 V to 5.5 V
- Low Supply Current
- 4.2 mA Typical at 5 V
- 3.6 mA Typical at 3 V
- Shutdown Control...1 µA Typical
- Shutdown Pin is TTL Compatible
- -40°C to 85°C Operating Temperature Range
- Space-Saving, Thermally-Enhanced MSOP Packaging
扬声器放大器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPA0213 Audio Power Amplifier Evaluation Module | 2000年 10月 17日 | |||
证书 | TPA0213EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 2-W Mono Audio Power Amp with Headphone Drive 数据表 (Rev. D) | 2002年 10月 4日 |