TMDXRM57LHDK
RM57L Hercules 开发套件
TMDXRM57LHDK
概述
The RM57L Hercules Development Kit is ideal for getting started on development with the Hercules RM57L843 high-performance safety microcontrollers. The kit is comprised of a development board, a mini-B USB cable, an Ethernet cable and a software installation DVD that includes Code Composer Studio IDE.
Hercules Safety MCU Demos, HALCoGen, the diagnostics library, HET IDE, Math Library and demo software are all available for download in the software and development tools tables below. The development board features an on-board XDS100v2 JTAG emulator along with access to the MCU’s communication interfaces and all peripheral pins.
特性
- On-board USB XDS100v2 JTAG debug
- On-board SCI-to-PC serial communication
- External high-speed emulation via JTAG
- Access to signal pin test points
- LEDs, temp sensor and light sensor
- CAN transceivers
- RJ-45 10/100 Ethernet interface
- Quickstart Guide
- TMDXRM57LC Development board
- Type A to mini B USB cable for using on board XDS100V2 JTAG emulator
- Flashlight for light sensor demo
Not Included 12V power supply not included. Required Specs: Voltage – Input: Universal AC input (90-260VAC) Voltage – Output: +12VDC Current – Output (max): 1.5A Polarization: Center Positive Output connector: Barrel Plug, 2.1mm I.D. x 5.5mm O.D. Example part numbers: (note: example part numbers are provided as a convenience and without warrantee) Manufacturer: XP Power Manufacture part number: VER18US120-JA (universal blade assortment included)
Arm Cortex-R MCU
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 17