OMAP-L138 开发套件 (LCDK)
TMDXLCDK138
此产品不再投入生产。

描述/特性

技术文档

支持与培训

订购选项



描述

The OMAP-L138 DSP+ARM9™ development kit will enable fast and easy Linux software and hardware development. This scalable platform will ease and accelerate software and hardware development of everyday applications that require real-time signal processing and control functional, including industrial control, medical diagnostics and communications. The low-cost kit, complete with freely downloadable and duplicable board schematics and design files, greatly reduces design work. A wide variety of standard interfaces for connectivity and storage allow developers to easily bring audio, video and other signals onto the board. Expansion headers such as LCD screen expansion headers and Leopard Imaging’s camera sensor allow customers to extend the board’s functionality.

The LCDK does not have an onboard emulator. An external emulator from TI (such as the XDS100, XDS200, XDS560) or a third-party will be required to start development.

SPECIAL NOTE:

The TMDXLCDK138 has been replaced with the TMDSLCKDK138. The TMDS has the same performance, price and features as the TMDX, and is available via the TI Store.

特性
  • Integrated floating-/fixed-point DSP with up to 456 MHz performance; and ARM9 with up to 456 MHz performance
  • Software, expansion headers, schematics and application demos
  • SDKs, DSP/BIOS RTOS, drivers, stacks and protocol, algorithm libraries, flash and boot utilities and StarterWare

技术文档
设计文件 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
ZIP 4387 2015年 5月 29日
更多文献资料 (2)
*This is not an TI official document.
标题 类型 大小 (KB) 日期 下载最新英文版本
Wiki* 2012年 5月 29日
PDF 138 2012年 5月 30日
相关产品

软件 (2)

名称 器件型号 软件类型
TMS320C6748 SYS/BIOS 软件开发套件 (SDK)  BIOSSW-C6748  软件开发套件 (SDK) 
用于 OMAP-L138 处理器的 Linux 软件开发套件 (SDK)  LINUXSDK-OMAPL138  软件开发套件 (SDK) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章