AM3359 工业开发套件 (IDK)

(停产) TMDXIDK3359

描述/特性

技术文档

支持与培训

订购选项



描述

The TMDXIDK3359 is "Obsolete" and no longer available. However the TMDSICE3359 is recommended for industrial communications and is less complex to use and is readily available at a lower cost via the TI eStore.

The AM3359 Industrial Development Kit (IDK) is a full-featured application development platform for evaluating the capabilities and features of Sitara™ AM3359 ARM® Cortex™-A8 Processors for industrial applications.

The AM335x ARM Cortex-A8 Processors are optimized for industrial communications, industrial control, and industrial drives applications. The AM335x processors integrate a broad range of industrial communication standards that work on Ethernet, CAN, and RS-485 physical layers.

Target Applications

The IDK hardware and included software is designed for industrial applications:

  • Industrial sensors and I/O units
  • Industrial communication gateways
  • Industrial drives with integrated communications and multi-axis motor control
  • Programmable logic/automation controllers (PLC/PAC) with integrated industrial communications such as PROFIBUS, CAN and Ethernet/IP

Block Diagram

  • A high level block diagram is shown to the right to provide an overview of the capabilities and connectivity available on the IDK.

特性
Hardware Specifications Software and Tools Connectivity
  • AM3359 ARM Cortex-A8
  • NAND Flash, DDR2, SPI Flash
  • Industrial interfaces
  • TI Piccolo™ TMS320F28027 C2000 microcontroller
  • RoHS Compliant
  • PROFIBUS interface
  • CANOpen
  • Ethernet/IP
  • EtherCAT
  • PROFINET
  • SERCOS_III
  • PWM
  • Motor axis position feedback
  • Dual motor drivers
  • Digital inputs and outputs (I/O)
  • USB
  • SPI
  • I2C
  • UART
  • JTAG

 

Looking for assistance? Check out these resources:
Step 1 Step 2
AM335x E2E Forum Repairs and Returns

包含项目

AM3359 base board

TI's Standard Terms and Conditions for Evaluation Modules apply.


技术文档
白皮书 (5)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 824 2018年 10月 13日 0
PDF 678 2018年 10月 13日 0
PDF 1177 2018年 8月 1日 0
PDF 301 2015年 3月 3日 0
PDF 235 2013年 11月 21日 0
设计文件 (4)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
ZIP 400 2012年 2月 16日 0
ZIP 2252 2012年 2月 16日 0
ZIP 2316 2012年 2月 16日 0
ZIP 393 2012年 2月 16日 0
相关产品

软件 (1)

名称 器件型号 软件类型
适用于 AM335X Sitara™ 处理器的处理器 SDK  PROCESSOR-SDK-AM335X  软件开发套件 (SDK) 

开发工具 (1)

名称 器件型号 工具类型
Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO  软件开发工具、IDE、编译器 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

Blogs