TLC5929EVM-118
TLC5929EVM-118 评估模块
TLC5929EVM-118
概述
The Texas Instruments TLC5929EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLC59282 16-Channel Constant Current LED Driver with 7-Bit Global Brightness Control, Power-Save Mode, and Full Self-Diagnosis for LED Lamp. The TLC5929 is capable of driving up to 35mA per channel when powered from a 5-V supply. The EVM is powered via external power supplies. It must also be controlled via an external device capable of providing clock, data, latch and blank signals. This can be done with a SPI-compatible serial interface on a microcontroller or via a function generator. Different LEDs can be connected to the EVM via the output connector.
特性
- EVM PCB assembled with TLC5929 LED Driver
- IREF (current reference) set resistors populated for 10mA, 20mA, and 30mA/channel operation, selectable via jumpers
- 1x16 output header for connecting though-hole LEDs (not included) or the white LED board WLEDEVM-132 (not included)
LED 显示驱动器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TLC5929EVM-118 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | Using the TLC5929, 16-Channel LED Driver | 2012年 7月 2日 |