TIDA-080007
TIDA-080007
TIDA-080007
概述
This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a reduced component count to save space and reduce cost. When combined with optics, an input video sources, and a computer or other means of control, this design can be use to demonstrate Adaptive Driving Beams, Glare-Free Beam Steering, Reflective Traffic Sign Dimming, Pedestrian Dimming, Symbol Projection, and OEM Branding.
特性
- OpenLDI video input
- Brownout detection with safe DMD parking
- Spread spectrum to support automotive EMI requirements
- LED enable signals to synchronize LED illumination with the DMD
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
AC/DC & DC/DC converters (integrated FET)
TPS61170-Q1 — 符合 AEC-Q100 标准、采用 2mm x 2mm QFN 封装的 3V 至 18V 宽输入范围 1.2A 升压转换器
数据表: PDF | HTMLAC/DC & DC/DC converters (integrated FET)
TPS62424-Q1 — 用于 ADAS 摄像头应用的汽车类 2.25MHz 固定输出电压双通道 800mA 降压转换器
数据表: PDF | HTML技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
设计指南 | DLP 汽车前照灯基准设计 | 英语版 | 2019年 9月 26日 |