TIDA-01467
采用磁通门传感器的迹线上三相电流检测参考设计
TIDA-01467
概述
This reference design showcases a three-phase current sensor for current measurements by measuring the magnetic fields generated by a current carrying conductor such as a PCB trace. The sensor's are placed near a current carrying PCB trace to measure current passing through the trace. The reference design is suitable for use in industrial applications where basic power monitoring is required. Through the use of magnetic fluxgate technology, this design is able to cover three-phase current measurements upto 5A per phase while achieving high accuracy.
特性
- Three-phase current measurement with magnetic fluxgate sensors
- Calibrated current measurement accuracy ±1%
- Current sensing over-the-trace (PCB trace)
- Current measurement range 500mA - 5A
- Adjustable sensor range up to ±2mT (max)
- Supply voltage range: 3.0V to 5.5V
工业
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
设计指南 | 使用磁通门传感器的迹线上三相电流感应参考设计 | 英语版 | 2017年 9月 12日 |