直流电力线通信 (PLC) 参考设计 TIDA-00067 (正在供货)

描述/特性

技术文档

支持与培训

订购选项


请参阅相关参考设计和其他 TI 资源的重要声明和免责声明

主要文档

描述

The DC (24 V, nominal) Power-Line Communication (PLC) reference design is intended as an evaluation module that customers can use to develop end-products for industrial applications leveraging the capability to deliver both power and communications overs the same DC power line.  The reference design provides a complete design guide for the hardware and firmware design of a master (PLC) node, slave (PLC) node in an extremely small (approximately 1-inch diameter) industrial form factor.

The application layer handles the addressing of the slave (PLC) nodes as well as the communication from the host processor (PC or Sitara Arm MPU from Texas Instruments).  The host processor communicates only to the master (PLC) node via a USB-UART interface and then master node communicates to the rest of the slave nodes over the Power Line Communication. The easy-to-use GUI is also included that can run on the host processor and provides address management as well as slave node(s) status monitoring and control to the user.

At the heart of this reference design are the AFE from TI, AFE031, to interface with power lines as well as the TMS320F28035 Piccolo™ Microcontroller that runs the PLC-Lite protocol from TI.  The AFE’s monolithic integrated circuit provides high reliability in demanding power-line communications applications.  The F2803x Piccolo family of microcontrollers (C2000™) provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices.  Based on TI’s powerful, C2000 microcontroller architecture and the AFE031, developers can select the correct blend of processing capacity and peripherals to either add power-line communications to an existing design or implement a complete application with PLC communications.

特性
  • Robust protection against power-up surges with two-stage AC-coupling design with TVS protection
  • Power design implements low-pass filtering to filter PLC communication from switching regulator operation
  • Hardware and software supports multiple nodes
  • DC-input voltage 18-V to 35-V operation
  • Long cable support, (40-m) cable passed with no bit errors even at the lowest Transmitter Power Level
  • Configurable hardware that supports different PLC standards
  • Complete PHY, MAC, and applications layer

请参阅相关参考设计和其他 TI 资源的重要声明和免责声明


  



测试数据

快速获得已通过验证的测试和仿真数据

下载测试数据

设计文件

下载即用型系统文件加速你的设计过程。 获取阅读器。

下载设计文件


TI 器件 (3)

订购样片,获取工具,查找此参考设计中有关 TI 产品的更多信息。

器件型号 名称 产品系列 样片或购买 设计套件与评估模块
AFE031  电力线通信模拟前端  运算放大器 (op amps)  样片或购买 查看设计套件与评估模块
LM34910  8-36V、1.25A 恒定导通时间非同步降压稳压器  降压(降压)  样片或购买 不可用
TPS62170  采用 2x2 QFN 封装的 3-17V 0.5A 降压转换器  降压(降压)  样片或购买 查看设计套件与评估模块

符号和封装

型号 封装 | 引脚 CAD File (.bxl) STEP Model (.stp)
AFE031 下载 下载
LM34910 下载 下载
TPS62170 下载 下载

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

步骤 1: 下载并安装 读取器软件 免费下载.

步骤 2: 从 CAD.bxl 文件表中下载符号和封装。


技术文档

请参阅相关参考设计和其他 TI 资源的重要声明和免责声明

用户指南 (2)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1081 2013年 10月 16日
PDF 2213 2013年 10月 16日
设计文件 (5)
标题 类型 大小 (KB) 日期 下载最新英文版本
ZIP 732 2013年 10月 15日
ZIP 1626 2013年 10月 15日
ZIP 9104 2013年 10月 15日
ZIP 1090 2013年 10月 15日
ZIP 3841 2013年 10月 15日
相关工具与软件

软件 (1)



支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章