THS7376PWEVM
THS7376PWEVM 评估模块
THS7376PWEVM
概述
The THS7376EVM is an evaluation module for the THS7376 in the PW (14-lead TSSOP) package.
The THS7376EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.
The THS7376 evaluation module (EVM) User's Guide is included within the Product Datasheet..
特性
- Single Supply: 3V to 5V
- Decoupling capacitors
- Connectors: Vs+, GND, INPUT, OUTPUT and test points
- Input and output connectors support both BNC and RCA connections
- Two jumpers allow device configuration in Disable and HD-bypass modes
视频放大器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | THS7376PWEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |