THS7303EVM
THS7303 评估模块
THS7303EVM
概述
THS7303EVM is an evaluation Module for the PW (20 pin TSSOP) package.
The THS7303EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.
The THS7303 evaluation module (EVM) User's Guide is included within the Datasheet.
特性
- Configured with 75 ohms input/output impedance
- I²C Interface
- Single Supply: 2.7V to 5V
- Decoupling capacitors
- Connectors: Vs+, GND, INPUT, OUTPUT and test points
- Input and Output signals are via RCA and BNC connectors
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | THS7303EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |