THS4304DGKEVM
用于 DGK 封装的 THS4304 评估模块
THS4304DGKEVM
概述
THS4304EVM Evaluation Module for DGK Package
The THS4304 evaluation module (EVM) User's Guide is included within the Datasheet.
This EVM is used for testing the THS4304. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is configurable, and is configured for a gain of +2. The input and output provide 50 ohm termination.
特性
- Configured with 50 ohms input/output impedance
- Adjustable for inverting and non-inverting gain configurations
- Power Supply: ±2.5 Vdc, or single +5Vdc
- Connectors: +Vs, GND, -Vs, J1, J2, testpoints
- Input and Output signals are via SMA connectors
- Power connectors are via banana plugs
- Ferrite beads on the supply connections
- Decoupling capacitors
Datasheet
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | THS4304: Wideband Operational Amplifier 数据表 (Rev. A) | 2004年 7月 30日 | |||
证书 | THS4304DGKEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |