THS4303EVM
THS4303 宽带评估模块
THS4303EVM
概述
The THS4303 evaluation module (EVM) User's Guide is included within the THS4303 Datasheet.
The THS4303 EVM provides a platform for evaluating the THS4303 wideband, fixed-gain amplifier. The user needs only power, input signal, and test instrument to operate the EVM. The THS4303 offers high bandwidth, high slew rate, low noise, and low distortion.
Applications:
- Test and Measurement Systems
- Signal Acquisition Chains, ADC Preamplifier
- DAC Output Buffers
- Communications (Narrowband Applications)
- Basestation Receive Channels
- IF Amplifier
- Medical and Industrial Imaging
- Automatic Test Equipment
- Broadcast Video
特性
- Fixed gain of 10V/V amplifier
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range:
- Single supply +3V to +5V
- Split supply +/-1.65 to +/-2.5V
- Power supply via banana jack connectors
- Power down function
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Wideband Fixed-Gain Amplifier 数据表 (Rev. B) | 2005年 1月 20日 | |||
证书 | THS4303EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |