THS4281EVM
THS4281 评估模块
THS4281EVM
概述
The THS4281 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS4281EVM provides a platform for evaluating the THS4281 dual, very low-power, high-speed, rail-to-rail input and output, voltage-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM.
Applications:
- Portable/Battery-Powered Applications
- High Channel Count Systems
- ADC Buffer
- Active Filters
- Current Sensing
特性
- Very Low Quiescent Current
- Adjustable for inverting and non-inverting gain configurations
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range:
- Single - 2.7 V to 15 V
- Dual - ±1.35-V to ±7.5-V
- Power supply via banana jack connectors
- Ferrite beads on the supply connections
- Decoupling capacitors
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | THS4281 Very Low-Power, High-Speed, Rail-to-Rail Input and Output Voltage-Feedback Operational Amplifier 数据表 (Rev. B) | PDF | HTML | 2015年 10月 30日 | ||
证书 | THS4281EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |