THS4226EVM
THS4226 评估模块
THS4226EVM
概述
The THS4226EVM provides a platform for evaluating the THS4226 high-speed voltage-feedback amplifier with powerdown capability. The user only needs power, input signal, and test instruments to operate the EVM. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see the THS4226 Datasheet.
特性
- Power Supply: single 2.7 to 15 Vdc, dual +/-1.35 to 7.5 Vdc
- Termination impedance is 50 on 1in-, 1in+, 2in+, but can be reconfigured
- Load impedance is 1 K on channel 1 and 500 on channel 2
- Connectors: +Vs, GND, -Vs, 1in+, 1in-, 1out, 2in+, 2in-, 2out, test points
- Input and Output signals are via SMA connectors, and power connectors are via banana jack
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | THS4226EVM User's Guide | 2003年 5月 15日 | |||
证书 | THS4226EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |