THS4011EVM

THS4011 高速放大器评估模块

THS4011EVM

立即订购

概述

The TI THS4011 high-speed operational amplifier evaluation module (EVM) is a complete, high-speed amplifier circuit. It consists of the TI THS4011 high-speed low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inches by 1.4 inches. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

特性
  • High bandwidth - 95MHz, -3 dB at +/-15 Vcc and Gain = 2
  • +/-5 V to +/-15 V operation
  • Inverting and non-inverting single ended inputs
  • Module gain set to +2 (non-inverting) and -1 (inverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA miniature RF connectors
  • Good example of high speed amplifier design and layout
高速运算放大器 (GBW ≥ 50MHz)
THS4011 290MHz 低失真电压反馈放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

THS4011EVM — THS4011 高速放大器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
仿真模型

THS4011 PSpice Model (Rev. A) — SLOJ003A.ZIP (6KB)

应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 THS4011 EVM User's Guide 1999年 6月 3日
证书 THS4011EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 290-MHz Low-Distortion High-Speed Amplifiers 数据表 (Rev. E) 2010年 4月 12日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频