THS3217EVM

THS3217 评估模块

THS3217EVM

立即订购

概述

This evaluation module (EVM) is a demonstration fixture for the THS3217 wideband, differential DAC to single-ended line driver. The EVM provides 50-Ω input and output termination for easy evaluation with common 50-Ω test equipment. The THS3217EVM enables performance evaluation of each individual sub-block within the device. The PCB provides various flexible options to also test the THS3217 as a complete system. The EVM provides placeholders to insert filters at different points within the system to allow for more realistic end-application evaluation.

特性
  • Flexibility to evaluate performance of each sub-block within the system individually or evaluate full-system performance
  • Placeholders to insert filters at different points within the system to allow for more realistic end-application evaluation
  • Simple interface to the LMH3401 EVM to enable cable-less interface for fully-differential inputs
  • On-board switches allow quick reconfiguration of different functional modes
高速运算放大器 (GBW ≥ 50MHz)
THS3217 直流至 800MHz、差分转单端、DAC 输出放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

THS3217EVM — THS3217 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 THS3215EVM and THS3217EVM User's Guide (Rev. A) 2016年 4月 6日
证书 THS3217EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频