THS3215EVM
THS3215 评估模块
THS3215EVM
概述
This evaluation module (EVM) is a demonstration fixture for the THS3215 wideband, differential DAC to single-ended line driver. The EVM provides 50-Ω input and output termination for easy evaluation with common 50-Ω test equipment. The THS3215EVM enables performance evaluation of each individual sub-block within the device. The PCB provides various flexible options to also test the THS3215 as a complete system. The EVM provides placeholders to insert filters at different points within the system to allow for more realistic end-application evaluation.
特性
- Flexibility to evaluate performance of each sub-block within the system individually or evaluate full-system performance
- Placeholders to insert filters at different points within the system to allow for more realistic end-application evaluation
- Simple interface to the LMH3401 EVM to enable cable-less interface for fully-differential inputs
- On-board switches allow quick reconfiguration of different functional modes
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | THS3215EVM and THS3217EVM User's Guide (Rev. A) | 2016年 4月 6日 | |||
数据表 | THS3215 650MHz、差分转单端 DAC 输出放大器 数据表 (Rev. C) | 英语版 (Rev.C) | PDF | HTML | 2021年 8月 2日 | ||
证书 | THS3215EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |