THS3096EVM
THS3096 评估模块
THS3096EVM
概述
The THS3096 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS3096EVM provides a platform for evaluating the THS3096 dual, high-voltage, low distortion, high speed, current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM.
Applications:
- High-Voltage Arbitrary Waveform
- Power FET Driver
- Pin Driver
- VDSL Line Driver
特性
- Unity gain stable
- Power down
- Adjustable for inverting and non-inverting gain configurations
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range
- Single supply +10V to +30V
- Split supply +/-5.0 to +/-15.0V
- Power supply via banana jack connectors
- Ferrite beads on the supply connections
- Decoupling capacitors
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High-Voltage, Low-Distortion, Current-Feedback Operational Amplifier 数据表 (Rev. B) | 2006年 1月 26日 | |||
证书 | THS3096EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |