THS3001EVM

THS3001 高速放大器评估模块

THS3001EVM

立即订购

概述

TI offers designers a complete line of high speed amplifier evaluation modules (EVMs). The TI THS3001 high-speed current-feedback operational amplifier EVM is a complete high-speed amplifier circuit. It consisits of the TI THS3001 high-speed current-feedback operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch.  The EVM uses standard SMA miniature RF connectors for inputs and ourputs and is completely assembled, fully-tested, and ready to use - just connect the power, a signal source, and a load (if desired).

特性

THS3001 operational amplifier EVM features include:

  • High Bandwidth — 340 MHz, –3 dB at ±15 VCC & Gain = 2
  • ±5-V to ±15-V Operation
  • 6.2 mA Supply Current
  • 100 mA Ouput Drive
  • Inverting and Noninverting Single-Ended Inputs
  • Inputs and Outputs Standard SMA Miniature RF Connectors
高速运算放大器 (GBW ≥ 50MHz)
THS3001 420MHz 电流反馈放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

THS3001EVM — THS3001 高速放大器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
仿真模型

THS3001 PSpice Model (Rev. A) — SLOJ001A.ZIP (6KB)

应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 THS3001 EVM User's Guide (Rev. A) 1999年 3月 11日
证书 THS3001EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 420-MHz High-Speed Current-Feedback Amplifiers 数据表 (Rev. H) 2009年 9月 16日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频