THMC50SW-LINUX
适用于 THMC50 的 Linux 驱动程序
THMC50SW-LINUX
概述
The Linux driver supports THMC50 Remote/Local Temperature Monitor & Fan Controller w/SMBus Interface. The Linux driver supports communication through the I2C bus and interfaces with the HWMon framework.
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- thmc50
Linux Source Files
The files associated with this device are:
- drivers/hwmon/thmc50.c
- Documentation/hwmon/thmc50
Source Files
drivers/hwmon/thmc50.cOther Files
Documentation/hwmon/thmc50
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")
Menuconfig Location
Symbol: SENSORS_THMC50 [=y]Type : tristatePrompt: Texas Instruments THMC50 / Analog Devices ADM1022 Location: -> Device Drivers -> Hardware Monitoring support (HWMON [=y]) Defined at drivers/hwmon/Kconfig:1550 Depends on: HWMON [=y] && I2C [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.