TECHN-3P-SOM-ROVY-4VM

TechNexion ROVY-4VM system-on-module for TDA4VM SoC with dual Arm® Cortex®-A72 C7x DSP GPU

TECHN-3P-SOM-ROVY-4VM

来源: TechNexion
立即订购

概述

The TechNexion ROVY-4VM is a system-on-module (SOM) developed for mobile robotic, industrial automation and machine vision applications. This SOM is designed for real-time processing in embedded vision applications. The TDA4VM SOC integrates dual ARM®v8 Cortex® A72, 6x 1.0 GHz ARM Cortex R5F, 3 floating point DSPs and several accelerators for vision processing. The ROVY-4VM is designed to help the system achieve functional safety certification, with integrated power monitoring and an isolated dual Cortex R5F MCU subsystem operating in lockstep for safety processing. The ROVY-4VM serves as the network hub for mobile autonomous machines.  Seamlessly integrate up to eight high-definition, low-latency cameras into your application with embedded vision camera modules and complete off-the-shelf solutions available from TechNexion. A single carrier board can host the TDA4VM to more powerful embedded vision SOCs from our portfolio of products.

特性
  • TI TDA4VM Jacinto™ Processor
  •     Dual 64-bit Cortex A72 + 6x R5F MCUs for realtime processing
  •     Built-in DSPs with MMA for 8 TOPS AI/ML processing
  •     Built-in ISP and video processing acceleration
  •     Up to 8-port integrated GbE switch
  •     Up to four ports PCIe for peripheral expansion
  •     10 CAN ports with full CAN-FD
多媒体和工业网络 SoC
TDA4VM 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析
下载 观看带字幕的视频 视频
照片提供方为 TechNexion

立即订购并开发

评估板

TECHN-3P-SOM-ROVY-4VM — TechNexion system on module for edge AI and robotics based on TDA4VM

支持的产品和硬件

TECHN-3P-SOM-ROVY-4VM TechNexion system on module for edge AI and robotics based on TDA4VM

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 TechNexion。

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。