TAS6421Q1EVM

具有 I2C 诊断功能的 TAS6421-Q1 2.1MHz 单通道数字输入 D 类音频放大器评估模块

TAS6421Q1EVM

立即订购

概述

The TAS6421-Q1 evaluation module showcases the industry's first 2.1-MHz 1-Ch Digital Input Class-D Audio solution for Automotive Infotainment applications. TAS6421-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. The device provides one channel at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V supply and 75 W into 4 Ω at 10% THD+N from a 25-V supply. TAS6421-Q1’s wide supply voltage capabilities, from 4.5-V to 26-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TAS6421-Q1 integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TAS6421-Q1 CISPR25-L5 compliant EMC performance simplifies system design, lowers development cost and accelerates time-to-market delivery. TAS6421-Q1 EVM features: Optical SPDIF, USB and external I2S or TDM input options and On-board USB-I2C controller for GUI driven EVM evaluation.

特性
  • 2.1-Mhz Switching Frequency
  • 1-Ch 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
  • I2C Diagnostics and Protection
  • CISPR25, class 5 Radiated/Conducted Emission compliant
  • Optical SPDIF, USB and external I2S or TDM input options
扬声器放大器
TAS6421-Q1 具有负载突降保护功能的汽车类 75W、2MHz、单通道、4.5V 至 26.4V 数字输入 D 类音频放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TAS6421Q1EVM — 具有 I2C 诊断功能的 TAS6421-Q1 2.1MHz 单通道数字输入 D 类音频放大器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估模块 (EVM) 用 GUI

TAS6421-SW — 用于 PurePath™ 控制台 3 的 TAS6421 GUI 和软件

应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TAS6421-Q1 EVM User's Guide 2019年 4月 25日
证书 TAS6421Q1EVM EU Declaration of Conformity (DoC) 2019年 4月 25日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频