未使用**DK-TM4C123G 固件开发包**未使用
SW-DK-TM4C123G
此产品已上市,且可供购买。 可提供某些产品的较新替代品。
描述
The Tiva C Series TM4C123G Development Kit is a compact and versatile development platform for the Tiva C Series TM4C123G ARM® Cortex-M4-based MCU. The development kit design highlights the TM4C123G MCU integrated USB 2.0 On-the-Go/Host/Device interface, CAN, precision analog, sensor hub, and low-power capabilities, and also provides EM headers for Wireless BoosterPacks. The DK-TM4C123G Development Kit comes pre-loaded with a Logger Quick-Start application. The Logger application displays information from 16 sensor channels on the board and also has a companion Windows-side application for a larger format view. The sensor data includes three-channel accelerometer, three-channel gyrometer, and three-channel magnetometer inputs; internal and external temperature sensor inputs; four-channel analog-to-digital converter inputs; and internal current measurements. DK-TM4C123G firmware includes:
- Out-of-the-box, ready-to-use example source code
- Complete documentation
- Texas Instruments Code Composer Studio IDE
- Keil RealView® Microcontroller Development Kit (MDK-ARM