Sensor AFE Digital Controller Board SPIO-4 (正在供货)

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The SPIO-4 Digital Controller board is used to read registers, write registers, and capture data from various TI's Sensor AFE and other signal path products. The device evaluation board (for example: LMP90100EB) should be equipped with the GPSI-16 or GPSI-32 header to connect to the SPIO-4 board, which contains a USB port to connect to the PC with a Sensor AFE Development Platform Software.

Each device has a separate Development Platform Software with a common look and feel. The software enables design engineers to quickly evaluate each Sensor AFE or other signal path product. The driver for the SPIO-4 board and instructions to download the driver is included in each software folder.

特性
  • Atmel SAM3U microcontroller (ARM Cortex M3 Core)
  • Available IDE connector for Atmel firmware development environment
  • USB 2.0 port
  • USB-powered
  • Maximum serial clock rate of 80 MHz
  • Xilinx XC6SLX16 FPGA
  • Standard `GPSI-16` connector that allows connection to many National precision signal-path devices

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

SPIO-4/NOPB:
Sensor AFE Digital Controller Board

$149.00(USD)


价格可能会不同



ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 880 2018年 5月 5日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

TI 器件 (12)

器件型号 名称 产品系列
LMP90077  Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP90078  Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP90079  Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP90080  Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP90097  24-Bit Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP90098  24-Bit, 4-Ch Sensor AFE with True Continuous Background Calibration and IDACs  模数转换器 (ADCs) 
LMP90099  24-Bit, 7-Ch Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP90100  Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration  模数转换器 (ADCs) 
LMP91000  Configurable AFE Potentiostat for Low-Power Chemical Sensing Applications  专用传感器 
LMP91050  Configurable AFE for Nondispersive Infrared (NDIR) Sensing Applications  专用传感器 
LMP91051  Configurable AFE for (NDIR) Sensing Applications  专用传感器 
LMP91200  Integrated AFE for Low-Power pH Sensing Applications  专用传感器 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章