SD3GDAIII 评估板
SD3GDAIII
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 状态 当前版本   版本日期  

SD3GDAIII-GUI:
SD3GDAIII GUI

免费



ACTIVE v.1.0   4-Apr-2013  
主要文档
Download - PDF Icon

描述

The SD3GDAIII is a kit containing an evaluation board which is functionally an SDI Distribution Amplifier consisting of the LMH0395 cable equalizer, LMH0376 reclocker, and LMH0307 cable driver. It provides a serial interface for connection to a host computer along with a graphical user interface (GUI) program for configuring and monitoring the devices on the board.

The SD3GDAIII uses the LMH0376 reclocker, but this board with this reclocker may be used to evaluate the functionality of the LMH0366 reclocker as well. The LMH0376 and LMH0366 have the same reclocker core and FR4 equalizer block. The major differences between the two are that the LMH0376 has four SDI inputs and a 48-pin QFN package while the LMH0366 has a single SDI input and a 24-pin QFN package.

As shown in the functional block diagram, the LMH0395 cable equalizer receives the SDI input and compensates for the cable losses encountered between the signal source and the input. One copy of the equalized signal is sent directly to the LMH0376 reclocker, while the second goes to the second input of the reclocker via a media card which can introduce 25 cm, 50 cm, or 100 cm of PCB trace prior to the reclocker. After reclocking to remove accumulated jitter, the signal goes to the LMH0307 cable driver which provides four SDI outputs.

特性
  • Single input, four output Distribution Amplifier
  • Low power consumption, with automatic power down when no input signal is provided
  • Ability to estimate input cable length
  • Adjustable output signal amplitude and DC offset
  • Selectable board trace length between equalizer and reclocker
  • GUI allows user to examine eye diagrams of signals at various points along the signal path.
  • -40°C to +85°C Operation

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 4031 2012年 9月 20日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

TI 器件 (3)

器件型号 名称 产品系列
LMH0366  串行数字接口  接口 
LMH0376  串行数字接口  接口 
LMH0395  3G HD/SD SDI 双路输出低功耗远距离自适应电缆均衡器  接口 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章