3 Gbps HD SD SDI 可配置 IO 自适应电缆均衡器/电缆驱动器评估板 SD387EVK (正在供货)

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The SD387EVK is an evaluation kit designed to demonstrate the performance and capabilities of the LMH0387 3 Gbps HD/SD SDI Configurable I/O Adaptive Cable Equalizer / Cable Driver.

The SD387EVK has two primary modes of operation. In the input mode, the board accepts 75Ω input at the BNC conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0387 will restore the input signal after it has been attenuated by coaxial cable, and provide a differential output via two 50Ω SMA connectors. In the output mode, the board accepts differential input via two 50Ω SMA connectors and drives 75Ω coaxial cable via the BNC. Jumpers on the board can be configured for evaluation of LMH0387 features such as the equalizer carrier detect, cable driver SD/HD, and cable driver TX_EN.

The SD387EVK includes a USB interface to connect to a host PC. The Analog LaunchPAD (ALP) software application allows managing the SPI registers of the LMH0387 equalizer. It provides easy control and monitoring of equalizer features such as: output swing and offset adjustment, input launch level optimization, sleep mode, mute, extended 3G reach mode, and cable length indicator. The software also allows control of the LMH0387’s I/O mode.

Contents:

  • SD387EVK board assembly with the LMH0387 configurable I/O
  • SPA Dongle (SPI→USB card)
  • USB cable
  • 6-pin parallel cable
  • SD387EVK User Guide, which includes the SD387 Schematic and BOM

 

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

SD387EVK/NOPB:
3 Gbps HD SD SDI Configurable I O Adaptive Cable Equalizer Cable Driver Evaluation Board

$399.00(USD)


价格可能会不同



ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1731 2012年 1月 26日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

软件 (2)


设计套件与评估模块  ( 1 )

名称 器件型号 工具类型
Analog LaunchPAD  ALP  评估模块和开发板 

TI 器件 (1)

器件型号 名称 产品系列
LMH0387  3 Gbps HD/SD SDI 可配置 I/O 自适应电缆均衡器/电缆驱动器  SDI 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章